??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1013.800 Clamping Bar
HELP_VARIABLE
Company
Halder
Description
EH 1013. - Clamping Bars
Bill of material
1013.800 Clamping Bar
BESTNR
Ref. No.
1013.800
L1
160 mm
B1
24 mm
B2
10.3 mm
B3
18 mm
H1
30 mm
H2
6.5 mm
H3
14.5 mm
L2
20 mm
L3
40 mm
N
3
Y
8
G
Weight
600 g
SYSTEM
System
V40
Embedded user actions